Education Technology

Minimum System Requirements for TI Software








TI-84 Evo online calculator

System requirements
  • Reliable Internet connection
  • Operating system
    • Windows® 11 64-bit
    • macOS® 15 or macOS® 26
    • Chrome OS version 143 or newer
  • Browser
    • Chrome™ browser (version 143 or greater)
  • RAM
    • 4GB (recommended) | 2GB (minimum)
  • Screen resolution
    • 9.5" or greater and 1024 x 768 or greater

TI-Nspire™ CX II online calculator

System requirements
  • Reliable Internet connection
  • Operating system
    • Windows® 11 64-bit
    • macOS® 15 or macOS® 26
    • Chrome OS 143 or newer
  • Browser
    • Chrome™ browser (v144 or greater)
  • RAM
    • 4GB (recommended) | 2GB (minimum)
  • Screen resolution
    • 9.5" or greater and 1024 x 768 or greater

TI-Nspire™ CX II CAS online calculator

System requirements
  • Reliable Internet connection
  • Operating system
    • Windows® 11 64-bit
    • macOS® 15 or macOS® 26
    • Chrome OS 143 or newer
  • Browser
    • Chrome™ browser (v144 or greater)
  • RAM
    • 4GB (recommended) | 2GB (minimum)
  • Screen resolution
    • 9.5" or greater and 1024 x 768 or greater

TI-84 Plus CE online calculator

System requirements
  • Reliable Internet connection
  • Operating system
    • Windows® 10 and 11 64-bit
    • macOS® 10.15 or newer
    • Chrome OS™ 95 or newer
  • Browser
    • Chrome™ browser (v95 or newer)
  • RAM
    • 4GB (recommended) | 2GB (minimum)
  • Screen resolution
    • 9.5" or greater and 1024 x 768 or greater



TI-Nspire™ CX Premium Teacher Software Version 6.4.0

Windows® system requirements
  • Windows® 11
  • Compatible with 64-bit operating systems
  • Processor Speed: Intel® Core i3 or higher generation processor
  • Memory: 8 GB (Recommended: 16 GB)
  • Storage: Approximately 1 GB of available hard-disk space
  • Screen resolution: 1024 x 768 (minimum) to UHD 3840 x 2160 (maximum)
  • Active Internet connection for installation and periodic license validation.

Mac® system requirements

  • macOS® 15, macOS® 26 (Intel® platform and Apple® Silicon with Rosetta® 2*)
  • Processor: Any Mac® 2017 or newer
  • Memory: 8 GB (Recommended: 16 GB)
  • Storage: Approximately 1 GB of available hard-disk space
  • Screen resolution: 1024 x 768
  • Active Internet connection for installation and periodic license validation.

*macOS 27 is the last release with full Rosetta 2 support. TI software using Rosetta 2 may not run on macOS 28 or newer.


TI-Nspire™ CX Premium Teacher Software Version 6.2.0 & 6.3.0

Windows® system requirements
  • Windows® 10, Windows® 11
  • Compatible with 64-bit operating systems
  • Processor Speed: Intel® Core i3 or higher generation processor
  • 4 GB (Recommended: 8 GB)
  • Hard drive: Approximately 1 GB of available hard-disk space
  • Screen resolution: 1024 x 768 (minimum) to UHD 3840 x 2160 (maximum)
  • Active Internet connection for installation and periodic license validation.

Mac® system requirements

  • macOS® 14, macOS® 15 (Intel® platform and Apple® Silicon with Rosetta® 2*)
  • Processor: Any Mac® 2015 or newer
  • Hard Drive: Approximately 1 GB of available hard-disk space
  • Screen resolution: 1024 x 768
  • Active Internet connection for installation and periodic license validation.

*macOS 27 is the last release with full Rosetta 2 support. TI software using Rosetta 2 may not run on macOS 28 or newer.




TI-Nspire™ CX Student Software/TI-Nspire™ CX CAS Student Software version 6.2.0 & 6.3.0

Windows® system requirements
  • Windows® 10, Windows® 11
  • Compatible with 64-bit operating systems
  • Processor Speed: Intel® Core i3 or higher generation processor
  • 8 GB (Recommended: 16 GB)
  • Hard drive: Approximately 1 GB of available hard-disk space
  • Screen resolution: 1024 x 768 (minimum) to UHD 3840 x 2160 (maximum)
  • Active Internet connection for installation and periodic license validation.

Mac® system requirements

  • macOS® 14, macOS® 15 (Intel platform and Apple Silicon with Rosetta® 2*)
  • Processor: Any Mac® 2015 or newer
  • Hard Drive: Approximately 1 GB of available hard-disk space
  • Screen resolution: 1024 x 768
  • Active Internet connection for installation and periodic license validation.

*macOS 27 is the last release with full Rosetta 2 support. TI software using Rosetta 2 may not run on macOS 28 or newer.




TI-Nspire™ App and TI-Nspire™ CAS App for iPad® Specifications

  • Compatible with iPad®
  • iPadOS® 17.5 or later
  • Connectivity: WiFi, GSM, LTE
  • Available storage capacity:
    • 100 MB for app
    • 100 MB for documents



TI-Innovator™ Sketch

Computer OS

  • Windows® system requirements:
    • OS: Windows 7® SP1, Windows 10
    • Compatible with 32-bit and 64-bit Operating Systems
    • Processor: Intel Core i3 or higher generation processor (Except Intel Atom)
    • RAM: 4 GB
    • Hard drive: Approximately 100 MB of available hard-disk space
    • Screen resolution: 1024 x 768 (minimum) - 3840 x 2160 (maximum)
  • Mac® system requirements:
    • OS: Mac® OS X 10.12, 10.13
    • Hardware: Any Mac 2008 or newer
    • RAM: 4GB
    • Hard drive: Approximately 100 MB of available hard-disk space
    • Screen resolution: 1024 x 768 (minimum) - 3840 x 2160 (maximum)



TI-SmartView™ Emulator Software for the TI-84 Plus CE - version 6.0.3

Windows® system requirements
  • Windows® 10, Windows® 11
  • Compatible with 64-bit Operating Systems
  • Processor: Intel Core i3 or higher generation processor
  • 8 GB (Recommended: 16 GB)
  • Free hard drive space: Approximately 1 GB of available hard-disk space
  • Screen resolution: 1920 x 1080 (minimum) - UHD 3840 x 2160 (maximum)
  • Active Internet connection for installation and periodic license validation.
Mac® system requirements
  • macOS® 14, macOS®15 (Intel® platform and Apple® Silicon with Rosetta® 2*)
  • Processor: Any Mac® 2015 or later
  • Free hard drive space: Approximately 1 GB of available hard-disk space
  • Screen resolution: 1920 x 1080 (minimum) - UHD 3840 x 2160 (maximum)
  • Active Internet connection for installation and periodic license validation.

*TI-SmartView CE emulator software for the TI-84 Plus graphing family may not run on macOS 28 or newer. To switch your license to the TI-84 Plus CE online calculator, call 1.800.TI.CARES (1.800.842.2747).

TI-SmartView™ Emulator Software for the TI-84 Plus CE - version 6.0.1

Windows® system requirements
  • Windows® 10, Windows® 11
  • Compatible with 64-bit Operating Systems
  • Processor: Intel Core i3 or higher generation processor
  • 8 GB (Recommended: 16 GB)
  • Free hard drive space: Approximately 1 GB of available hard-disk space
  • Screen resolution: 1024 x 768 (minimum) - UHD 3840 x 2160 from 1920 x 1080 (maximum)
  • Active Internet connection for installation and periodic license validation.
Mac® system requirements
  • macOS® 12, macOS®13
  • Processor: Any Mac® 2015 or later
  • Free hard drive space: Approximately 1 GB of available hard-disk space
  • Screen resolution: 1024 x 768 (minimum) - UHD 3840 x 2160 from 1920 x 1080 (maximum)
  • Active Internet connection for installation and periodic license validation.




TI-SmartView™ Software for MathPrint™ calculators - version 2.1.3

Windows® system requirements
  • Windows® 10, Windows® 11
  • Compatible with 64-bit Operating Systems
  • Processor: Intel Core i3 or higher generation processor
  • 8 GB (Recommended: 16 GB)
  • Free hard drive space: Approximately 1 GB of available hard-disk space
  • Screen resolution: 1920 x 1080 (minimum) - UHD 3840 x 2160 (maximum)
  • Active Internet connection for installation and periodic license validation.
Mac® system requirements
  • macOS® 14, macOS®15 (Intel® platform and Apple® Silicon with Rosetta® 2*)
  • Processor: Any Mac® 2015 or later
  • Free hard drive space: Approximately 1 GB of available hard-disk space
  • Screen resolution: 1920 x 1080 (minimum) - UHD 3840 x 2160 (maximum)
  • Active Internet connection for installation and periodic license validation.

*macOS 27 is the last release with full Rosetta 2 support. TI software using Rosetta 2 may not run on macOS 28 or newer.

TI-SmartView™ Software for MathPrint™ calculators - version 2.1.1

Windows® system requirements
  • Windows® 10, Windows® 11
  • Compatible with 64-bit Operating Systems
  • Processor: Intel Core i3 or higher generation processor
  • 8 GB (Recommended: 16 GB)
  • Free hard drive space: Approximately 1 GB of available hard-disk space
  • Screen resolution: 1920 x 1080 (minimum) - UHD 3840 x 2160 (maximum)
  • Active Internet connection for installation and periodic license validation.
Mac® system requirements
  • macOS® 12, macOS®13
  • Processor: Any Mac® 2015 or later
  • Free hard drive space: Approximately 1 GB of available hard-disk space
  • Screen resolution: 11920 x 1080 (minimum) - UHD 3840 x 2160 (maximum)
  • Active Internet connection for installation and periodic license validation.



TI-Nspire™ CX II Connect

Reliable internet connection
Hardware
  • Windows®
  • Mac®
  • Chromebook notebook computers™
Operating system
  • Windows® 11 64-bit
  • macOS® 15 or macOS® 26
  • Chrome OS 143 or newer
Browser
  • Chrome™ browser (v143 or greater)
RAM
  • Recommended: 4GB | Minimun: 2GB
Screen resolution
  • 9.5" or greater
  • 1024 x 768 or greater



TI Connect™ Evo

System requirements
  • Reliable Internet connection
  • Operating system
    • Windows® 11 64-bit
    • macOS® 15 or macOS® 26
    • Chrome OS version 143 or newer
  • Browser
    • Chrome™ browser (version 143 or greater)
  • RAM
    • 4GB (recommended) | 2GB (minimum)
  • Screen resolution
    • 9.5" or greater and 1024 x 768 or greater

TI-Connect™ CE - version 6.0.3

Windows® system requirements
  • OS: Windows® 10, Windows® 11
  • Compatible with 64-bit operating systems
  • Processor: Intel® Core i3 or higher generation processor
  • 8 GB (Recommended: 16 GB)
  • Hard drive: Approximately 500 MB of available hard-disk space
  • Screen resolution: 1920 x 1080 (minimum) to UHD 3840 x 2160 (maximum)
  • Available USB Port
  • Active internet connection for installation
Mac® system requirements
  • OS: macOS® 14, macOS® 15 (Intel® platform and Apple® Silicon with Rosetta® 2*)
  • Hardware: Any Mac® 2015 and later
  • Hard drive: Approximately 500 MB of available hard-disk space
  • Screen resolution: 1920 x 1080 (minimum) to UHD 3840 x 2160 (maximum)
  • Available USB Port
  • Active internet connection for installation

*macOS 27 is the last release with full Rosetta 2 support. TI software using Rosetta 2 may not run on macOS 28 or newer.

TI-Connect™ CE - version 6.0.1

Windows® system requirements
  • OS: Windows® 10, Windows® 11
  • Compatible with 64-bit operating systems
  • Processor: Intel® Core i3 or higher generation processor
  • 8 GB (Recommended: 16 GB)
  • Hard drive: Approximately 500 MB of available hard-disk space
  • Screen resolution: 1024 x 768 (minimum) to UHD 3840 x 2160 (maximum)
  • Available USB Port
  • Active internet connection for installation
Mac® system requirements
  • OS: macOS® 12, macOS® 13
  • Hardware: Any Mac® 2015 and later
  • Hard drive: Approximately 500 MB of available hard-disk space
  • Screen resolution: 1024 x 768 (minimum) to UHD 3840 x 2160 (maximum)
  • Active internet connection for installation



TI Connect™ CE App

Chrome OS version 77
(32-bit and 64-bit variants)


TI Connect™

Windows® system requirements
  • Windows® XP Professional SP3,
  • Windows® XP Tablet PC Edition,
  • Windows® 7,
  • Windows® 8,
  • Windows® 8 Pro
  • Compatible with 32-bit and 64-bit Operating Systems
  • Processor Speed: 800 Mhz
  • RAM:256 MB
  • Hard drive:100 MB
  • Screen resolution:800x600
Mac® system requirements
  • Mac OS: Mac® OS X 10.6.8, 10.7.5, 10.8.2
  • Processor: Intel® Processor
  • RAM: 512 MB
  • Java for Mac OS X 10.6 Update 3 or 4 or 5 or 6 or 8
  • Java for Mac OS X 10.7 or Java for Mac OS X 10.7 Update 1 or Java for OS X Lion 2012-003
  • Hard drive: 50 MB
  • Screen resolution: 800x600
Back to the top

Mac sont des marques commerciales d'Apple Inc., déposée aux États-Unis et d'autres pays. Microsoft est une marque déposée de son propriétaire.