Education Technology


Quadratic Relations Test 3A

Activity Overview

This assessment resource is suitable for Chapter Three of the Jacaranda VCE Year 11 Mathematical Methods textbook. The assessment resource is available as a TI-Nspire file or PDF. The TI-Nspire file provides for automated whole class correction and feedback via the TI-Navigator system (Exam) or as automated correction for individual review (Self Check). TI-Nspire users can add, delete or edit any of the questions provided.

Objectives

Quadratic Relations Test 3A includes problem solving, factorising and expanding, perfect squares and completing the square in a combination of short answer and multiple choice response. This assessment is designed for the first part of this topic. Graphing and graphs of quadratic relations is in test 3B.

Vocabulary

  • Factorise
  • Expand
  • Zero
  • Root
  • Distinct Root(s)
  • Rational / Irrational

About the Lesson

This assessment resource is suitable for Chapter Three of the Jacaranda VCE Year 11 Mathematical Methods textbook. The assessment resource is available as a TI-Nspire file or PDF. The TI-Nspire file provides for automated whole class correction and feedback via the TI-Navigator system (Exam) or as automated correction for individual review (Self Check). TI-Nspire users can add, delete or edit any of the questions provided.