Education Technology

Precautions - Rechargeable Batteries 

How do I take precautions when using rechargeable batteries?

Precautions for Rechargeable Batteries 

  • Do not expose batteries to temperatures above 140°F (60°C).
  • Do not disassemble or mistreat batteries.
  • Use only the charger recommended for the cell or battery, or the one that was provided with the original equipment. 
  • TI recommends that you use the USB cable included with this calculator. If you choose to use a third-party power adapter with the TI-supplied USB cable, you should use an adapter that meets applicable safety and operational standards and certifications, including UL and CE certifications.

Take these precautions when replacing rechargeable batteries:

  • Replace only with a TI approved battery.
  • Remove the cell or battery from the charger or alternating current adapter when not in use or being charged.
  • Use of the battery in other devices may result in personal injury or damage to equipment or property.