Using the Transfer Tool

When a class is not in session, you can transfer files or folders containing files from your computer to connected TI-Nspire™ handhelds using the Transfer Tool. With the Transfer Tool, you can transfer one or more files or documents to one or more handhelds without requiring students to log in.

Files

File Extensions

Operating systems (OS)

.tcc (TI-Nspire™ CX CAS handhelds)

.tco (TI-Nspire™ CX handhelds)

.tcc2 (TI-Nspire™ CX II CAS handhelds)

.tco2 (TI-Nspire™ CX II handhelds)

.tct2 (TI-Nspire™ CX II-T handhelds)

Documents

.tilb (TI-Nspire™ Lesson Bundle)

.tns (TI-Nspire™ document)

Notes:

You can transfer more than one operating system file at a time; however, you can only transfer one operating system file with the same file extension at a time. For example, you can transfer a .tcc and a .tco file at the same time, but only one .tcc file at that time.

Topic Links