Setting up the TI-Nspire™ CX Navigator™ System

The TI-Nspire™ CX Navigator™ System provides the hardware and software tools needed to set up a wireless classroom network, which enables you to:

• Use Quick Poll to send polls to students, receive student responses, and review the poll results with students.
• Use Screen Capture to capture screens from student handhelds or computers automatically, or at specific time intervals.
• Use Live Presenter to display work as it is being performed on your handheld screen, or on a student handheld screen.
• Use the Review Workspace to collect and review student assignments, watch results in real time as students answer questions, and analyze data for the entire class or for individual students.

About the Hardware

Depending on classroom requirements, your TI-Nspire™ Navigator™ System may include the following hardware, which is used to create a wireless communications network so that your computer can communicate with student handhelds:

Hardware Name

Image

Use

TI-Nspire™ Wireless Network Adapter

Attaches to the TI-Nspire™ CX and TI-Nspire™ CX CAS handhelds to enable wireless communication over a 2.4GHz band.

TI-Nspire™ CX Wireless Network Adapter – v2

Attaches to the TI-Nspire™ CX and TI-Nspire™ CX CAS handhelds to enable wireless communication over a 2.4GHz or 5GHz band.

TI-Nspire™ Navigator™ access point

Connects to the teacher computer to provide a 2.4GHz wireless communication link.

TI-Nspire™ CX Navigator™ access point

Connects to the teacher computer to provide either a 2.4GHz or 5GHz wireless communication link.

Topic Links