Scientific Notation [EE]

E

E is a shortcut key to enter a number in scientific notation format. A number such as (1.2 x 10-4) is entered in the calculator as the number 1.2E-4.

Example

2 E 5 <

Note: Enters (2 x 105) using the calculator E notation.

q $ " <

Note: The SCI mode setting displays results in scientific notation.

- <

-

4 E 2 V 6 E M 1 <

P 5 E 3 $ 2 E 4 <

% i % j

Example

Textbook Problem

-

( 5 V 10 G 3 " ) W ( 2 V 10 G 4 " ) <

Using E

-

5 E 3 W 2 E 4 <