Number Functions

d NUM

d " displays the NUM menu:

1:abs(

Absolute value

Syntax: abs(value)

2:round(

Rounded value

Syntax: round(value,#decimals)

3:iPart(

Integer part of a number

Syntax: iPart(value)

4:fPart(

Fractional part of a number

Syntax: fPart(value)

5:int(

Greatest integer that is { the number

Syntax: int(value)

6:min(

Minimum of two numbers

Syntax: min(valueA,valueB)

7:max(

Maximum of two numbers

Syntax: max(valueA,valueB)

8:mod(

Modulo (remainder of first number P second number)

Syntax: mod(dividend,divisor)

Examples

abs(

d " 1

M % b 5 <

round(

d " 2

1.245 % ` 1 ) <

# # <

! ! ! ! ! 5 <

iPart(

fPart(

4.9 L z <

d " 3 z ) <

d " 4 z )

<

int(

d " 5

M 5.6 ) <

min(

max(

d " 6

4 % ` M 5 ) <

d " 7

.6 % ` .7 ) <

mod(

d " 8

17 % ` 12 ) <

# # < ! ! 6 <