You are here: Working with PublishView™ Documents

Working with PublishView™ Documents

Use the PublishView™ feature to create and share interactive documents with teachers and students. You can create documents that include formatted text, TI‑Nspire™ applications, images, hyperlinks, links to videos, and embedded videos in a format that is suitable for printing on a standard piece of paper, publishing to a website or blog, or for use as an interactive worksheet.

PublishView™ features provide layout and editing features for presenting math and science concepts in a document where TI‑Nspire™ applications can be interactively and dynamically linked with supporting media, enabling you to bring the document to life. Using the PublishView™ feature:

Teachers can create interactive activities and assessments used on screen.
Teachers can create printed materials to complement documents used on TI‑Nspire™ handhelds.
When working with lesson plans, teachers can:
- Create lesson plans from existing handheld documents or convert lesson plans to handheld documents.
- Link to related lesson plans or documents.
- Embed explanatory text, images, video, and links to web resources.
- Build or interact with TI‑Nspire™ applications directly from the lesson plan.
Students can create reports or projects such as lab reports containing data playback, curve fits, pictures, and video—all on the same sheet.
Students can print and turn in assignments on a standard piece of paper.
Students taking exams can use one tool to create a document that contains: all problems on the exam, text, images, hyperlinks, or videos, interactive TI-Nspire™ applications, screen shots, and layout options needed to print a document.

Note: PublishView™ documents can be exchanged using the TI‑Nspire™ Navigator™ NC system. PublishView™ documents can reside in the Portfolio Workspace, and TI-Nspire™ questions within a PublishView™ document can be automatically graded by the TI-Nspire™ Navigator™ system.

Topic Links

Creating a New PublishView™ Document

Saving PublishView™ Documents

Exploring the Documents Workspace

Working with PublishView™ Objects

Working with TI-Nspire™ Applications

Working with Problems

Organizing PublishView™ Sheets

Using Zoom

Adding Text to a PublishView™ Document

Using Hyperlinks in PublishView™ Documents

Working with Images

Working with Video Files

Converting Documents

Printing PublishView™ Documents

 

© 2006 - 2016 Texas Instruments Incorporated