Previous TopicNext Topic
You are here: Welcome to the TI‑Nspire™ App for iPad® > Program Editor Overview

Program Editor Overview

The Program Editor enables you to define, edit, and manage user-defined functions and programs.

What You Can Do

• Use programming templates and dialog boxes to define function and programs with the correct syntax.
• Enter multiple-line programming statements without using a special key sequence to add each line.
• Create private and public library objects such as variables, functions, and programs.

Topic Links

What You Must Know

Accessing the Program Editor

Defining a New Program or Function

Entering Lines into a Function or Program

Checking Syntax

Storing a Function or Program

Opening a Function or Program for Editing

Importing Programs

 

© 2013 Texas Instruments Incorporated