Page 3 - ma1c_2_geometri
P. 3
Kapitelöversikt.................................................................................................................................................... 1
1. Geometriska begrepp, vinklar, omkrets, area och volym ................................................ 2 1.1. Vinklar.................................................................................................................................................. 2 1.2. Trianglar ............................................................................................................................................. 6 1.3. Yttervinkelsatsen och vinkelsumman i en triangel ........................................................ 8 1.4. Rektanglar....................................................................................................................................... 10 1.5. Parallellogram och parallelltrapets .................................................................................... 13 1.6. Cirkel.................................................................................................................................................. 17 1.7. Några kroppar: Rätblock, cylinder, klot, pyramid och kon...................................... 19 1.8. Självtest G1 ..................................................................................................................................... 25
2. Rätvinkliga trianglar ............................................................................................................................ 27 2.1. Pythagoras sats............................................................................................................................. 27 2.2. Trigonometri.................................................................................................................................. 30 2.3. Självtest G2 ..................................................................................................................................... 39
3. Likformighet och skala........................................................................................................................ 40 3.1. Skala................................................................................................................................................... 41 3.2. Likformiga trianglar ................................................................................................................... 45 3.3. Bevis för Pythagoras sats......................................................................................................... 48 3.4. Självtest G3 ..................................................................................................................................... 51
4. Vektorer........................................................................................................................................................ 52 4.1. Definition av en vektor.............................................................................................................. 53 4.2. Koordinatframställning av vektorer .................................................................................. 54 4.3. Multiplikation av vektor med tal.......................................................................................... 55 4.4. Enhetsvektorer ............................................................................................................................. 56 4.5. Resultanter och komposanter ............................................................................................... 57 4.6.Skalärprodukt.......................................................................................................................... 61 4.7. Räta linjens ekvation i vektor- och parameterform .............................................. 66 4.8. Självtest G4 ..................................................................................................................................... 69
5. Blandade uppgifter................................................................................................................................ 70 5.1. Översiktskarta: Geometri......................................................................................................... 83 5.2. Test Geometri ................................................................................................................................ 89
6. Facit - Geometri........................................................................................................................................ 91
Uppgifter med gröna nummer är av enklare karaktär.
Uppgifter med svarta nummer är grundläggande.
Uppgifter och exempel som är märkta med röd stjärnaär av fördjupningskaraktär. Fördjupningsavsnitt är på röd bakgrund.
Anvisningar:
Kapitelöversikt
Kapitelöversikt
1