Menus

Menus give you access to a large number of calculator functions. Some menu keys, such as % h, display a single menu. Others, such as d, display multiple menus.

Press " and $ to scroll and select a menu item, or press the corresponding number next to the item. To return to the previous screen without selecting the item, press -. To exit a menu and return to the Home screen, press % s.

% h (key with a single menu):

RECALL VAR

1:x = 0

2:y = 0

3:z = 0

4:t = 0

5:a = 0

6:b = 0

7:c = 0

8:d = 0

d (key with multiple menus):

MATH

NUM

DMS

R³´P

1:4n/d³´Un/d

2:lcm(

3:gcd(

4:4Pfactor

5:sum(

6:prod(

1:abs(

2:round(

3:iPart(

4:fPart(

5:int(

6:min(

7:max(

8:mod(

1:¡

2:¢

3:£

4:r

5:g

6:4DMS

1:P 4 Rx(

2:P 4 Ry(

3:R 4 Pr(

4:R 4 Pq(