Activity Overview
This assessment resource is suitable for Chapter One of the Jacaranda VCE Year 11 General Mathematics textbook. The assessment resource is available as a TI-Nspire file or PDF. The TI-Nspire file provides for automated whole class correction and feedback via the TI-Navigator system (Exam) or as automated correction for individual review (Self Check). TI-Nspire users can add, delete or edit any of the questions provided.
Objectives
Formative or Summative Assessment for Algebra.
Vocabulary
- Equation
- Relationship
- Simultaneous
- Common difference
- Recursive
About the Lesson
Linear Relations and Equations Test 1A includes problem solving, simple manipulation of linear algebraic expressions, solving single, simultaneous and literal equations in a combination of short answer and multiple choice response.