Activity Overview
Automated, self-check or print, the choice is yours, regardless of your choice this free assessment resource will save you time. TI-Navigator users send the test to students and have Navigator automatically complete all the corrections and data analysis. TI-Nspire users can have students immediately see their results. Even if you don’t have access to TI-Navigator or TI-Nspire use our PDF version of the test, in any case, this resource will save you time.
Objectives
Trigonometry Test 1A includes understanding sign of angles in each quadrant of the unit circle, exact values, relationships between sine, cosine and tangent and related graphs. TI-Nspire users can add, delete or edit questions using TI-Nspire Teacher or TI-Nspire Navigator software. This assessment item can be used on CAS and non-CAS systems.
Vocabulary
- Sine, Cosine and Tangent
- Period
- Amplitude
- Domain
- Range
About the Lesson
The TI-Navigator system provides immediate feedback to students, the classroom teacher and even parents; the immediacy of feedback is extremely powerful. Send the assessment file to students, allow them sufficient time to complete then collect. Navigator will correct and analyse all the student responses. The review space can show the collective class responses allowing teachers to focus revision on problematic questions and target future learning. TI-Nspire users without a Navigator system can change the question type to self-assess and then distribute via the transfer tool in the TI-Nspire Teacher software. Student’s calculators will automatically identify whether the student answered the question correctly allowing students to see their progress. These files may be used in the classroom or set as homework. Even if you are not using TI-Nspire or Navigator you can print the single page, double sided PDF version of the test and use the answer sheet provided to correct student work.