Education Technology


Surds Test 1A

Activity Overview

This assessment resource is suitable for Chapter One of the Jacaranda VCE Year 11 Specialist Mathematics textbook. The TI-Nspire file provides for automated whole class correction and feedback via the TI-Navigator system (Exam) or as automated correction for individual review (Self Check).  TI-Nspire users can add, delete or edit any of the questions provided.  The companion PDF provides the same questions in a printed format.  Whichever option you chose, this free assessment resource will save you time.

Objectives

Formative or Summative Assessment for surds applicable to Specialist Mathematics Unit 1 and 2.

Vocabulary

  • Simplify
  • Rational
  • Irrational
  • Rationalise

About the Lesson

The TI-Navigator system provides immediate feedback to students, the classroom teacher and even parents; the immediacy of feedback is extremely powerful. Send the assessment file to students, allow them sufficient time to complete then collect. Navigator will correct and analyse all the student responses. The review space can show the collective class responses allowing teachers to focus revision on problematic questions and target future learning. TI-Nspire users without a Navigator system can change the question type to self-assess and then distribute via the transfer tool in the TI-Nspire Teacher software. Student’s calculators will automatically identify whether the student answered the question correctly allowing students to see their progress. These files may be used in the classroom or set as homework. Even if you are not using TI-Nspire or Navigator you can print the single page, double sided PDF version of the test and use the answer sheet provided to correct student work.