Activity Overview
This assessment resource is suitable for Chapter Two of the Jacaranda VCE Year 11 General Mathematics textbook. The assessment resource is available as a TI-Nspire file or PDF. The TI-Nspire file provides for automated whole class correction and feedback via the TI-Navigator system (Exam) or as automated correction for individual review (Self Check). TI-Nspire users can add, delete or edit any of the questions provided.
Objectives
Formative or Summative for:
- Ratio
- Rates
- Percentage
- Units of measurement
- Logarithmic scales
Vocabulary
- pH and Richter Scales
- Rate
About the Lesson
Computation and Arithmetic Test 2A includes ratios, percentages, simple rates, unit conversion, logarithmic scales and scientific notation in a combination of short answer and multiple choice response.