joint = physics.PinJoint(a, b, anchr1, anchr2)
|
Parameter |
Type |
Description |
|---|---|---|
|
a |
in physics.Body |
First Body |
|
b |
in physics.Body |
Second Body |
|
anchr1 |
in physics.Vect |
The anchor point on Body a |
|
anchr2 |
in physics.Vect |
The anchor point on Body b |
|
joint |
out physics.PinJoint |
New PinJoint |
a and b are the two bodies to connect, and anchr1 and anchr2 are the anchor points on those bodies. The distance between the two anchor points is measured when the joint is created. If you want to set a specific distance, use the setter function to override it.
|
Accessors |
Type |
|---|---|
|
setAnchr1, anchr1 |
physics.Vect |
|
setAnchr2, anchr2 |
physics.Vect |
|
setDist, dist |
number |
Introduced in platform.apiLevel = '2.0'