| • | CE OS v5.7.0 |
| • | Python App |
| • | TI-Innovator™ Hub App |
| • | CellSheet™ App |
| • | Language Localization Apps |
| • | To further support implicit multiplication, the multiplication sign will display in an expression to avoid confusion. |
| - | Enter 3 [ ( - ) ] 2 |
| - | Display will show 3*-2 with the result of -6. |
| • | Access the Python App from [prgm] when the Python App is loaded. Python App is also listed in [2nd] [apps]. |
| - | Stay up to date at education.ti.com/84ceupdate. |
| - | Find details for the Python App in the Python Programming guide at education.ti.com/eguide. |
| • | Quick paste of import statements for Add-On modules. Add-On modules are available in Python activities posted on education.ti.com. |
| • | New ti_draw and ti_image Add-On modules load with the CE Bundle. |
| - | Draw and use images in your Python programs. |
| • | ti_system module menu now contains the wait_key() method for ease of use. |
| • | ti_hub and ti_rover modules contain the latest TI-Innovator™ Hub sketch v 1.5 support. |
| - | Data Collection - collect multiple data samples in a single command |
| - | Compound Statements to synchronize multiple outputs |
| - | TI-RGB Array - control multiple LEDs |
| - | Sound - use single command to play repeated beeps |
| - | Ranger - return "time of flight" |
| • | HUB menu in TI-Basic program editor contains support strings for the latest TI-Innovator™ Hub sketch v 1.5 support. |
| - | Data Collection - collect multiple data samples in a single command |
| - | Compound Statements to synchronize multiple outputs |
| - | TI-RGB Array - control multiple LEDs |
| - | Sound - use single command to play repeated beeps |
| - | Ranger - return "time of flight" |
For more information about the new and updated functionality, go to education.ti.com/84ceupdate.