Mode settings control how the calculator displays and interprets:
Setting Modes
MATHPRINT™ CLASSIC
NORMAL SCI ENG
FLOAT 0 1 2 3 4 5 6 7 8 9
RADIAN DEGREE
FUNCTION PARAMETRIC POLAR SEQ
THICK DOT-THICK THIN DOT-THIN
SEQUENTIAL SIMUL
REAL a+bi re^(qi)
FULL HORIZONTAL GRAPH-TABLE
FRACTION TYPE: n/d Un/d
ANSWERS: AUTO DEC
STAT WIZARDS: ON OFF
SET CLOCK
Turning the Clock On and Off
Displaying the Clock Settings
LANGUAGE
Using the Special Character Set