Title |
Vernier Stainless Steel Temperature Probe |
||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TI Item Name |
n/a |
||||||||||||
Vernier Order Code |
|||||||||||||
Included in |
Stainless Steel Temperature Probe |
||||||||||||
Quantity |
1 |
||||||||||||
Description |
The Stainless Steel Temperature Probe is a rugged, general-purpose temperature sensor that can be used in organic liquids, salt solutions, acids, and bases. Use it as you would use a thermometer for experiments in chemistry, physics, biology, Earth science, and environmental science. See Also: User Manual |
||||||||||||
Category |
Environmental Sensor |
||||||||||||
TI-SensorLink Adapter for TI-Innovator™ Hub |
|||||||||||||
Assembly Instructions |
N/A |
||||||||||||
Precautions |
|
||||||||||||
Specifications |
Temperature range: –40 to 135°C (–40 to 275°F) Maximum temperature that the sensor can tolerate without damage: 150°C Typical Resolution:
See Also: Full Specifications here. |
|
|
||||
---|---|---|---|---|---|
Sketch Object |
VERNIER |
||||
Command Syntax |
|||||
|