(Order Code- LS-BTA)
Title |
Light Sensor |
|||||||||
---|---|---|---|---|---|---|---|---|---|---|
TI Item Name |
n/a |
|||||||||
Vernier Order Code |
||||||||||
Included in |
Light Sensor |
|||||||||
Quantity |
1 |
|||||||||
Description |
The Light Sensor can be used for measurements of light intensity in a variety of situations.
See Also:User Manual |
|||||||||
Category |
Environmental Sensor |
|||||||||
TI-SensorLink Adapter for TI-Innovator™ Hub |
||||||||||
Assembly Instructions |
N/A |
|||||||||
Precautions |
The Light Sensor is sensitive enough to pick up the 60 or 120 Hz flicker of overhead fluorescent lamps, which may interfere with light experiments. If you think such interference may be occurring, try the following:
|
|||||||||
Specifications |
See: Full Specifications here.
|