|
Title |
Vernier Dual-Range Force Sensor |
||||||
|---|---|---|---|---|---|---|---|
|
TI Item Name |
n/a |
||||||
|
Vernier Order Code |
|||||||
|
Included in |
Vernier Dual-Range Force Sensor |
||||||
|
Quantity |
1 |
||||||
|
Description |
General-purpose sensor for measuring pushing and pulling forces. Two ranges allow you to measure forces as small as 0.01 newtons and as large as 50 newtons. See Also: User Manual |
||||||
|
Category |
Environmental Sensor |
||||||
|
TI-SensorLink Adapter for TI-Innovator™ Hub |
|||||||
|
Assembly Instructions |
Designed to be mounted on a ring stand, cart, track, or force table in several different ways. Use a 13 mm rod extended through the hole in the Dual-Range Force Sensor. Tighten the included thumb screw. |
||||||
|
Precautions |
N/A |
||||||
|
Specifications |
± 10 N Range Resolution: 0.01 N ± 50 N Range Resolution: 0.05 N Note: There is a switch on this sensor to allow measuring:
See Also: Full Specifications here. |
|
|
|
||||||
|---|---|---|---|---|---|---|---|
|
Sketch Object |
VERNIER |
||||||
|
Command Syntax |
|||||||
|