Command: |
DIGITAL.IN i |
---|---|
Command Syntax: |
DISCONNECT DIGITAL.IN i |
Range: |
|
Describe: |
Disconnect a generic DIGITAL object. The associated pin is reverted to a digital INPUT pin with no enabled pullup or pulldown. The DIGITAL object number can be used to refer the same pin in either input, or output form. |
Result: |
Disconnect digital input object. |
Type or |
Control/Sensor |