Command: |
DHT i |
---|---|
Command Syntax: |
DISCONNECT DHT i |
Range: |
Temperature reading default is in Celsius Humidity reading from 0 to 100 % |
Describe: |
Disconnects the specified digital humidity DHT and temperature sensor from the system. This also removes that object from the period scan list of style sensors in the DHT task. |
Result: |
Digital humidity/temperature sensor(s) disconnected. |
Type or |
Sensor |