Command: |
THERMISTOR i n |
---|---|
Command Syntax: |
AVERAGE THERMISTOR i n |
Range: |
Where n ranges from 1 to 25 |
Describe: |
Set the number of readings from the ADC to be used with an external thermistor connected to an analog input. |
Result: |
Set oversampling for thermistor device analog input. |
Type or |
Sensor |