Command: |
TEMPERATURE i n |
---|---|
Command Syntax: |
AVERAGE TEMPERATURE i n |
Range: |
Where n ranges from 1 to 25 |
Describe: |
Set the number of readings from the ADC to be used for the external temperature sensor connected to an analog input. Does not support I2C or digital temperature sensors. |
Result: |
When using an analog-style thermistor temperature sensor, oversample this many times. |
Type or |
Sensor |