RV BACKWARD
|
Command: |
RV BACKWARD |
|---|---|
|
Command Syntax: |
RV BACKWARD |
|
Code |
Send("RV BACKWARD 0.5 M") Send("RV BACKWARD SPEED 0.22 M/S TIME 10") [SET] RV BACKWARD [SET] RV BACKWARD [DISTANCE] d [M|UNIT|REV] [SET] RV BACKWARD [DISTANCE] d [M|UNIT|REV] SPEED s.ss [M/S|[UNIT/S]|REV/S] [SET] RV BACKWARD [DISTANCE] d [M|UNIT|REV] TIME t [SET] RV BACKWARD SPEED s.ss [M/S|UNIT/S|REV/S] [TIME t] [SET] RV BACKWARD TIME t [SPEED s.ss [M/S|UNIT/S|REV/S]] |
|
Range: |
N/A |
|
Describe: |
RV moves backward a given distance (default 0.75 m). Default distance if specified is in UNIT (grid units). Optional M=meters, UNIT=grid-unit, REV=wheel-revolution.
Default speed is 0.20 m/sec, max is 0.23 m/sec, min is 0.14 m/sec. Speed may be given and specified in meters/second, unit/second, revolutions/second.
|
|
Result: |
Action to make the RV move in a backward direction. |
|
Type or |
Control Note: This Rover control command is sent and executed in a queue. |