TI-RGB Array Data Sheet

Title

TI-RGB Array

TI Item Name

STEMRGB/BK/A

Included in

TI-RGB Array

Quantity

1

Description

Accessory to TI-Innovator™ Hub.

• 16 individually programmed RGB LEDs
• M-M cable connects the Array to the Hub breadboard port
– Red: 5V – power
– Blue: BB5 – analog out
– Yellow: BB2 – SPI signal
– Black: GND – ground
• Hub measures the LEDs’ current consumption

Category

Accessory

Hub Connection

Assembly Instructions

Precautions

See: TI-RGB Array General Precautions

Specifications

See: TI-RGB Array

 

HUB Commands

 

Sketch Object

RGB Array

Command Syntax

Send "CONNECT RGB"

Code
Sample:

Desired Action

Code Sample

Connect the TI-RGB Array to the TI-Innovator™ Hub.

The TI-RGB Array is now ready to be programmed

Send "CONNECT RGB"