General Precautions

TI‑RGB Array

• Do not expose the TI-RGB Array to temperatures above 140˚F (60˚C).
• Use only the Ribbon cable provided with the TI-RGB Array.
• When inserting the Ribbon cable into the TI-RGB Array connectors, make sure the red (dark) wire pin is inserted into the 5v hole.
• Use the TI-RGB Array no closer than 8 inches to your eyes.
• Rest your eyes periodically by focusing on an object at least 5 feet away.