SET RGB
|
Command: |
SET RGB n r g b |
|---|---|
|
Command |
SET RGB n r g b SET RGB eval(n) r g b |
|
Code |
Send "SET RGB 1 255 0 255" |
|
Range: |
0-15 for 'n', 0-255 for r,g,b |
|
Describe: |
The SET RGB command controls the brightness and color of each RGB LED in the TI-RGB Array |
|
Result: |
The specific LED lights up with the specified color |
|
Type or |
All components of the TI-RGB Array See Also: Commands to use with TI-RGB Array See Also: SET RGB ALL |
SET RGB [n1 n2 n3…] r g b
|
Command: |
SET RGB [n1 n2 n3…] r g b |
|---|---|
|
Command |
SET RGB [n1 n2 n3…] r g b |
|
Default |
|
|
Range: |
A max of 16 LEDs can be specified. |
|
Code |
SET RGB [1 3 5 7] 200 0 200 Sets LEDs #1, 3, 5 & 7 to purple (red + blue). Note: If using eval() with a variable for the LED number, make sure there’s a preceding space before the ‘eval()’. SET RGB [ eval(i) eval(i+1) ] 255 0 255 |
|
Describe: |
Set the LEDs specified by their numbers to the specified color. |
|
Result: |
|
|
Type or |
All components of the TI-RGB Array. |
SET RGB PATTERN nnnn r g b
|
Command: |
SET RGB PATTERN nnnn r g b |
|---|---|
|
Command |
SET RGB PATTERN nnnn r g b nnnn – can be a decimal or a hexadecimal number. |
|
Default |
|
|
Range: |
nnnn – 0 to 65535 |
|
Code |
SET RGB PATTERN 100 255 0 255 Display the number 100 in binary form on the RGB array and set the color of the LEDs to purple. SET RGB PATTERN 0X100 255 0 0 Display the hexadecimal number 100 (equal to 256 in decimal) in binary form on the RGB array and set the color of the LEDs to red. |
|
Describe: |
Display the pattern indicated by the number using the specified color. |
|
Result: |
|
|
Type or |
All components of the TI-RGB Array. |