SERVO.CONTINOUS
|
Command: |
SERVO.CONTINOUS
|
|---|---|
|
Command Syntax: |
SET SERVO.CONTINOUS. |
|
Code |
|
|
Range: |
|
|
Describe: |
Servo motor control interface. Servos can be either continuous or sweep style servos. Position = value from -90 to 90, ranged to -90 to 90) - used with SWEEP SERVOS |
|
Result: |
Sweep servos: position is a value from -90 to 90. Value 0 is same as specifying ZERO. |
|
Type or |
Control |