SET
The SET command is used to generate outputs on pins or ports, or control output devices such as LEDs, Servo motors, speaker tones, or other output operations. It is also used to control a variety of system settings. These include formatting of error information, and communications flow control. SET does NOT generate any response that requires reading. The success or failure of a SET command may be determined by sending a READ LAST ERROR command and obtaining the response to that command. The sensors, controls, and settings that SET can operate against are in the following table.
|
Command: |
SET |
|---|---|
|
Command Syntax: |
SET |
|
Code |
|
|
Range: |
|
|
Describe: |
Used to set options, or output states, or provide information used to control an external actuator or output device, such as turning on a RELAY. |
|
Result: |
|
|
Type or |
|
Commands for SET
|
|
CE Calculators
|
TI‑Nspire™ CX
|