ANALOG.OUT i [TO]
|
Command: |
ANALOG.OUT i [TO] |
|---|---|
|
Command Syntax: |
SET ANALOG.OUT i 0-255 [[BLINK|TOGGLE] frequency] [[TIME] seconds] |
|
Range: |
|
|
Describe: |
Software (or hardware, if available) generated pulse-width modulation output at 490 Hz with the specified duty cycle between 0 (off) and 255 (on). The PWM output can be toggled at a frequency from 0.1 to 20.0 Hz for a given duration. If no duration is given, the PWM continues until stopped or turned off. SET ANALOG.OUT i 0-255 [[BLINK|TOGGLE] frequency] [[TIME] seconds] |
|
Result: |
Generate pwm value (hw or sw) on analog output object. |
|
Type or |
Control |
ANALOG.OUT i OFF|STOP
|
Command: |
ANALOG.OUT i OFF|STOP |
|---|---|
|
Command Syntax: |
SET ANALOG.OUT i OFF SET ANALOG.OUT i STOP |
|
Range: |
|
|
Describe: |
Software (or hardware, if available) generated pulse-width modulation output at 490 Hz with the specified duty cycle between 0 (off) and 255 (on). The PWM output can be toggled at a frequency from 0.1 to 20.0 Hz for a given duration. If no duration is given, the PWM continues until stopped or turned off. SET ANALOG.OUT i OFF SET ANALOG.OUT i STOP |
|
Result: |
Turn off pwm on associated pin, including blinking, etc. |
|
Type or |
Control |