SERVO.CONTINUOUS i [TO] BB 6
|
Command: |
SERVO.CONTINUOUS i [TO] BB 6 |
|---|---|
|
Command Syntax: |
CONNECT SERVO.CONTINUOUS i [TO] BB 6 |
|
Code |
|
|
Range: |
|
|
Describe: |
Used to connect either a normal sweep servo motor, or a continuous servo motor. External power must be provided before attempting to connect the servo. CONNECT SERVO.CONTINUOUS i [TO] BB 6 |
|
Result: |
Servo motor with -90 to 90 degree movement. |
|
Type or |
Control |