LIGHT
|
Command: |
LIGHT |
|---|---|
|
Command Syntax: |
CONNECT LIGHT |
|
Range: |
|
|
Describe: |
This command is not needed for typical use since the on-board LIGHT (i.e. RED LED) is automatically connected. Re-connect a previously disconnected on-board RED LED. The LIGHT is always connected when the system is reset, or powered-on, or the BEGIN command is used to restore system state. No pin number is required. CONNECT LIGHT |
|
Result: |
Connects on-board digital LED (red) to known fixed pin. Digital only. |
|
Type or |
Control |