LED i [TO] OUT n/BB n
|
Command: |
LED i [TO] OUT n/BB n |
|---|---|
|
Command Syntax: |
CONNECT LED i [TO] OUT n/BB n |
|
Range: |
|
|
Describe: |
This object provides the ability to connect external LED objects. The LED object is either connected to a PWM function (if available, and the pin connecting to supports it), or a digital output pin which will be driven at 50% duty cycle; or the specified blink rate if one is specified in the SET operation. CONNECT LED 1i [TO] BB3 CONNECT LED 2i [TO] OUT1 |
|
Result: |
LED connected to specific port. |
|
Type or |
Control |