DCMOTOR i [TO] OUT n/BB n
|
Command: |
DCMOTOR i [TO] OUT n/BB n |
|---|---|
|
Command Syntax: |
CONNECT DCMOTOR i [TO] OUT n/BB n |
|
Range: |
|
|
Describe: |
Connect an external DC Motor object. This object requires the presence of power on the external power connector to allow operation. These objects share the number-space with the SQUAREWAVE output objects and ANALOG.OUT objects. The associated pin is configured as a digital output signal. CONNECT DCMOTOR i [TO] OUT1 |
|
Result: |
Connect DCMOTOR to a digital output pin. |
|
Type or |
Control |