Australian Lithium Battery Warning


Coin Battery
inside the product.

WARNING

KEEP BATTERIES OUT OF THE REACH 
OF CHILDREN

Swallowing may lead to severe or fatal injuries in as little as 2 hours or less due to chemical burns and potential perforation of the esophagus.
Never allow children to replace coin batteries of any device.
If it is suspected your child has swallowed or inserted a coin battery immediately call the 24-hour Poisons Information Centre on 13 11 26 immediately for expert advice.
Examine devices and make sure the battery compartment is correctly secured. E.g. that the screw or other mechanical fastener is tightened. Do not use if compartment is not secure.
Dispose of used coin batteries immediately and safely. A battery can still be dangerous even when it can no longer operate the device.
Tell others about the risk associated with the coin batteries and how to keep their children safe.