Connecting Handhelds
You can use USB cables to connect two TI-Nspire™ handhelds or to connect a TI-Nspire™ handheld to a computer.
|
|
|
|
TI-Nspire™ handheld mini-USB cable to connect two TI-Nspire™ handhelds. |
TI-Nspire™ USB connection cable to connect the handheld to a computer. |
Connecting Two TI-Nspire™ Handhelds with the Mini-USB Cable
|
|
The USB port is located on the top of the TI-Nspire™ CX II handheld on the right side when holding the handheld with the screen facing you. |
| 1. | Firmly insert either end of the mini-USB cable into the USB port. |
| 2. | Insert the other end of the cable into the receiving handhelds’s USB port. |
Connecting the TI-Nspire™ Handheld to a Computer
| 1. | Firmly insert the mini-USB end of the cable into the port at the top of your handheld. |
| 2. | Firmly insert the USB end of the cable into the USB port of the computer. |