Site : UK and Ireland

TI-Nspire™ CAS with Touchpad

Features Summary

What's your vision of learner success?

The TI-Nspire™ CAS with Touchpad handheld device lets you map out your lessons, steer learners on their journey and help them to reach their goals with state-of-the-art TI-Nspire technology. With CAS (Computer Algebra Systems) you can perform numeric, exact and symbolic calculations, factor and expand expressions and solve equations and prepare and teach mathematically-rich lessons in less time.

Other cutting-edge features and advanced functions enable you to:

  • Touch - the Touchpad operates just like a computer mousepad, making navigation and manipulation of objects more simple.
    Graph - the Scratchpad enables you to quickly perform calculations and create graphs without having to save your work.
    Grab - 'Grab & Move' features give you the ability to seamlessly explore mathematical concepts.
    See - multiple representations let you manipulate and view up to four representations of a problem on the same screen.
  • Share - create documents and share them with individual learners or the whole class on the school's VLE. TI-Nspire CAS Student Software is now included with the TI-Nspire handheld to enable a seamless transfer of work from handheld to computer and vice-versa.
    Show - project a fully interactive handheld alongside a large handheld screen to demonstrate concepts to the class using TI-Nspire CAS Teacher Software.
  • Re-Charge – even though four AAA batteries are included, you can also purchase the TI-Nspire Rechargeable Battery for extended power that charges with a power adapter or via USB cable. TI-Nspire Rechargeable Batteries are available separately from TI Official Distributors and Dealers

TI-Nspire CAS with Touchpad - Technical Specifications

  • Screen size: 320 x 240 pixels (3.5” diagonal) - twice the size of TI-83 Plus/TI-84 Plus models
  • Screen resolution: ~115 DPI; 16-level gray-scale - five times the resolution of TI-83 Plus/TI-84 Plus models
  • Powered by four AAA batteries
  • Rechargeable Battery-enabled (TI-Nspire Rechargeable Battery sold separately)
  • Memory: 20MB storage memory / 16MB operating memory
  • USB port for computer connectivity, unit-to-unit communication with other TI-Nspire family handhelds, and more.