Site : UK and Ireland

Scientific Calculators

TI’s scientific calculators are specially developed for the requirements of secondary education. Compare the features of various scientific calculators by selecting the boxes below, or view the complete scientific calculator comparison.

TI-30XB MultiView™

Designed with unique features that allow you to enter more than one calculation, compare results and explore patterns, all on the same screen, the TI-30XB MultiView™ is ideal for the early secondary maths and science classroom.

TI-30X Pro MultiView™

The TI-30X Pro MultiView™ is our most advanced MultiView, the next step in the scientific calculators line: from one line and two line displays to MultiView displays which enable users to enter and view computations in "pretty print" math notation - exactly as it appears in written form.

TI-30 eco RS/TI-30XA

This 1-line scientific calculator is designed for the early secondary classroom. Each has the same functions but the TI-30 Eco RS is solar powered and has 100% recycled plastics, whilst the TI-30XA is battery powered.
Version: 1.20130516.105409 rev. 47177 (Production)