Site : UK and Ireland

TI-84 Plus

Bid Specifications

  • Electronically upgradeable graphics calculator allows you to have the most up-to-date functionality and software applications (Apps).
  • 2.5 times the processor speed of the TI-83 Plus.
  • 480 KB FLASH ROM memory for data archive and storage of Apps.
  • 24KB of available RAM memory.
  • USB port for computer connectivity, unit-to-unit communication with TI-84 Plus and TI-84 Plus Silver Edition graphing calculators, and more.
  • I/O port for communication with other TI products.
  • Internal Clock with date and time display.
  • TI Connectivity Cable included.
  • TI Connectivity Cable and TI Connect™ software allow information to be transferred to and from a computer and printed or stored on disk.
  • Included Apps: Cabri® Jr., Vernier EasyData®, Conic Graphing, Inequality Graphing, LearningCheck™, Probability Simulations, Science Tools, StudyCards™, Topics in Algebra 1, Chapter 5, Topics in Algebra 1, Chapters 1-4, Transformation Graphing
  • Apps are available from TI and other leading developers.
  • 8-line by 16-character display.
  • Advanced functions accessed through pull-down display menus.
  • Real and complex numbers calculated to 14-digit accuracy and displayed with 10 digits plus a 2-digit exponent.
  • Graphs 10 rectangular functions, 6 parametric expressions, 6 polar expressions and 3 recursively-defined sequences.
  • Up to 10 graphing functions defined, saved, graphed and analyzed at one time.
  • Sequence graphing mode shows time series plot, cobweb/stair-step plot and phase plots.
  • User-defined list names. Lists store up to 999 elements.
  • 14 interactive zoom features.
  • Numeric evaluations given in table format for all graphing modes.
  • Interactive analysis of function values, roots, maximums, minimums, integrals and derivatives.
  • 7 different graph styles for differentiating the look of each graph drawn.
  • Horizontal and vertical split- screen options.
  • Stores up to 10 - 50x50 matrices.
  • Matrix operations including inverse, determinant, transpose, augment, reduced row echelon form and elementary row operations. Convert matrices to lists and vice-versa.
  • List-based one- and two-variable statistical analysis, including logistic, sinusoidal, median-median, linear, logarithmic, exponential, power, quadratic polynomial, cubic polynomial and quartic polynomial regression models.
  • 3 statistical plot definitions for scatter plots, xy-line plots, histograms, regular and modified box-and-whisker plots, and normal probability plots.
  • Advanced statistics features including 10 hypothesis testing functions, 7 confidence interval functions and one-way analysis of variance.
  • Business functions including Time-Value-of-Money (TVM), cash flows and amortization. Full screen interactive editor for solving TVM problems.
  • Interactive equation solver editor allows solving numerically for different variables in an equation.
  • Alphabetical CATALOG of all TI calculator operations in one menu.
  • Programming capability with the number of programs limited only by available memory.
  • Link with another TI-84 Plus, TI-84 Plus Silver Edition, TI-83 Plus, TI-83 Plus Silver Edition or TI-83. Receive lists L1-L6 from TI-82.
  • USB Unit-to-unit link cable included.
  • TI ViewScreen™ unit available (Silver Edition version only) that is compatible with the same TI ViewScreen LCD panel as the TI-82/TI-83 and the TI-Presenter™ Video Interface.
  • All TI-84 Plus student models can plug into the TI ViewScreen LCD Panel and TI-Presenter Video Interface with the Presentation Link™ adapter.
  • Compatible with Calculator-Based Laboratory™ 2 (CBL 2™), Calculator-Based Ranger™ (CBR™), Vernier EasyLink®, and Vernier EasyTemp® systems to allow collection and analysis of real-world data.
  • TI Keyboard compatible.
  • TI Product CD included with full reference Guidebook and free software Applications.
  • Teacher Pack available (includes 10 TI calculators, 1 guidebook and a classroom poster).
  • Powered by 4 AAA batteries with a Silver Oxide battery backup to protect RAM memory during main battery change.
  • Impact-resistant slide case.
  • Three-year limited warranty.
  • Supplemental activity books available. Compatible with all TI-83 Plus activity books.
  • Technology Loan Service - borrow TI calculators for evaluation or workshops.
  • Volume Purchase Programme - point values redeemable for additional TI products and services.
  • TI calculator poster and keyboard transparency available (shows Silver Edition version).
  • Guidebook included, full Reference Guidebook available on Product CD.

Version: 1.20130516.105409 rev. 47177 (Production)