ViewScreen™ Panel


Features Summary
TI ViewScreen panels enlarge and project the image of a calculator display so an entire class can view it. They can be used with any standard overhead projector (overhead projector not included).

ViewScreen sets can be purchased or the components can be sourced separately to meet specific classroom requirements

ViewScreen Set
Includes: Carrying case, ViewScreen panel, AC adapter, Guidebook, ViewScreen calculator, unit-to-unit link, calculator poster, and transparency.

ViewScreen Panels
Two panels are available, dependent upon the TI technology you are using, and they are included in the ViewScreen set or available separately.

TI-84 Plus Silver Edition ViewScreen panel is compatible with all Teacher* GCs in the TI-84, TI-83, TI-82 ranges
TI-89 Titanium / TI- 92 /Voyage™ 200 ViewScreen panel is compatible with the TI-89, TI-89 Titanium, TI-92 and Voyage 200 Teacher Calculators
*All calculators within the TI-84 family and the TI-89 Titanium have the capacity to connect to ViewScreens. Student calculators require a special USB adaptor in order to make the connection.
  email to friend     print friendly