ViewScreen™ Calculator


Features Summary
The ViewScreen calculator is designed to connect directly to TI Presentation Tools. Created especially for teachers, these units have all the functionality of student models, and when used with ViewScreen panel or TI-Presenter™ video interface  enlarge and project the calculator screen so that all class members can see it at once. Many teachers believe this visualization helps students improve their conceptual understanding of mathematical concepts, enhancing classroom dynamics.

ViewScreen models are available for the TI-84 Plus Silver Edition, and TI-89 Titanium. ViewScreen models include: 

Guidebook
Unit-to-unit cable*
Unit-to-computer Connectivity cable**
Classroom poster of the calculator
Transparency of the calculator
Presentation Link™ adapter ***
ViewScreen calculators are available only through Instructional Product Dealers or as a part of a presentation package.

* The unit-to-unit cable included with the TI-84 Plus Silver Edition and TI-89 Titanium is a mini USB cable.
** Included with TI-84 Plus Silver Edition and TI-89 Titanium calculators only
*** Included with TI-84 Plus Silver Edition ViewScreen calculator only

  email to friend     print friendly