TI InterActive!™


Features Summary
TI InterActive! is user-friendly, interactive software for teachers and learners which brings the power of TI graphics calculators to your computer, including significant functionality such as:

Function Graphing
Parametric Graphing
Polar Graphing
Zoom, trace and perform interactive calculations on graphs
Function Table
Math, Angle and Test Operations
Matrix Editor & Matrix Operations
List Editor & List Operations
Statistics Regressions
Probability Distributions
Tests and Intervals
Symbolic Computer Algebra System (CAS)
TI InterActive! incorporates the following CAS functionality from the TI-92: 
Solve an expression for a specified variable
Factor expressions and numbers
Expand an expression algebraically
Find the zeros of an expression
Calculate a common denominator for all terms of an expression
Convert an expression to a proper fraction expression. Expand and solve trig expressions.
Compute complex results for solve, factor and zeros
TI InterActive! also includes a Pretty Print (typeset quality) maths editor from which you can create Pretty Print maths from linear and 2D inputs.
Key Features:
Integrated Web browser - includes an integrated, fully functional, internal Web browser for accessing maths and science resources everywhere.

Data editor with spreadsheet - Includes a custom data editor for effective data analysis and maths exploration. This environment includes a spreadsheet, a list editor and a matrix editor.

Graphics technology connectivity - Enables you to connect to your TI-83, TI-83 Plus family, TI-84 Plus family, TI-92, TI-92 Plus, Voyage™ 200, TI-89, TI-89 Titanium, CBL, CBL 2™ or CBR so you can use all of your classroom tools.

Data Logging - Includes the Quick data feature that makes it convenient for you to perform the most popular CBL, CBL 2 and CBR experiments.

System Requirements:
A Windows® 98, ME, 2000, or XP* compatible PC. Microsoft .NET Framework 1.1 or later must be installed as an update to Microsoft® Windows. Microsoft Internet Explorer® 5.5 or later is required and a minimum of 40MB of hard disk space must be available.

Windows 95 and NT users can use TI InterActive! v1.2. Download v1.2 now.
 
FREE! TI InterActive trial version  
This trial version allows you to try a fully functional version of TI InterActive! The trial version will expire after 30 days, but will not be deleted from your computer. 

 Download the TI InterActive! trial version
* TI is making an effort to characterise the behaviour of its Windows desktop software under Windows XP Service Pack 2. While there are no known issues at this time, we have not yet completed the task of retesting TI desktop software to ensure that its performance and stability have not been affected. If you experience any issues with the performance of TI desktop software after installing Windows XP SP2, please contact us. Thank you for your patience as we work through this process.

Windows, Microsoft and Internet Explorer are trademarks of their respective owners.

 Contact Us
  email to friend     print friendly
Purchase