| This easy-to-use graphics calculator provides the functionality needed for secondary school maths and science, from 11 to 18. It also includes advanced statistics and financial features.
Enhanced with Flash technology, this handheld gives you the flexibility to add Calculator Software Applications (Apps) and additional functionality beyond maths and science, providing long-term value. The compatible TI-84 Plus Silver Edition teacher calculator and ViewScreen™ Panel also mean you can use the calculator as a whole-class teaching and demonstration tool.
Key functionality for maths and science
Graphical analysis - see the equation, graph, and coordinates all at the same time. Jump directly to points just by entering a number.
Advanced Statistics and Regression Analysis - includes hypothesis testing and confidence intervals. View results graphically or numerically. Analysis features sine and logistic regressions.
Plots - create scatter, xy-line, box-and-whisker, histogram, and normal probability plots.
Data groups - group related data (programs, lists, pic, etc.) together to store in the archive for later use.
Financial functions - includes Time-Value-of-Money (TVM), uneven cash flows, amortisation, and more.
Equation solver - solve equations interactively for different variables. Great for "what ifs."
Graph-table split screen - enables users to trace the graph and scroll table values simultaneously.
Matrices - store and analyse up to 10 matrices, size limited only by available memory.
Data lists - enables users to name lists and store up to 999 elements per list.
Data Logging - compatibility with the CBL 2™, CBL™, CBR™, and CBR 2™ for collection and analysis of real-world data. A built-in CBL/CBL 2 and CBR application allows for real time, interactive data collection: time, distance, temperature, voltage, light intensity, etc.
TI-83 Plus Hardware features
Large Screen: 64 X 96 allows entries and results to be viewed at the same time. Memory: 24KB RAM, 160KB of data archive and application space.
|