TI-82 STATS


Features Summary
An enhancement to the TI-82, this graphics calculator is most suitable for learners at early secondary level.

Computer Connectivity with TI-GRAPH LINK™

TI-GRAPH LINK software and cable (sold separately) enables connection of your TI-82 STATS to a computer for file and data transfer.

Key functionality for maths and science

Graphical analysis - find function values, roots, intersections, maximums, minimums, derivatives, and integrals. Analyse a graph interactively while you view it.
Plots - four plot types including scatter, box-and-whisker, xy-lines, and histograms. Define and store up to 3 plots from the Stat Plot editor.
Data analysis - choose from eight regression models and four plot types. Available regressions include median-median line and quadratic, cubic, and quartic polynomial regressions.
Graph-table split screen - allows you to trace the graph and scroll table values simultaneously.
Matrices - analyse up to 5 matrix variables. Size limited only by available memory.
Data lists - store data in lists containing up to 99 elements per list.
Tables - view and evaluate function variables in numeric table format.
Functions - define, save, and graph up to 10 rectangular, 6 parametric, and 6 polar functions in addition to 2 recursively-defined sequences.
Programming - includes keystroke programming commands for conditional tests, jumping, and loops.
Data Logging - TI-82 STATS is compatible with the CBL 2™, CBL™, CBR™ and CBR 2 ™ for collection and analysis of real-world data.
New features:
Additional statistics features to the TI-82: unlimited numbers of named lists with up to 999 elements, automatic creation of the residual list in the Y=editor, use any numbers as frequencies to calculate common statistical measures.
Multiple graph styles.
Interactive graphical analysis including numerical derivatives and integrals.
Up to 10 matrices.
Inferential statistics, probability distributions.
Complex numbers.
Other features:
Split screen option.
Display of the function on the graph.
Defines, stores and displays up to 10 rectangular functions, 6 parametric equations, 6 polar equations and 2 sequences.
Data analysis including tabular calculation, 8 regression models, 4 plot types.
32KB of memory: 28KB of user-available memory.
8-line by 16-character display, 64 x 96 pixels.
Pull-down menus.
A structured programming language.
Also comes with 4 AAA batteries, Getting Started Guide, product CD with a complete manual, battery and warranty statement.

 

  email to friend     print friendly
Purchase