TI-34 MultiView™


Features Summary
The TI-34 MultiView scientific calculator was designed with teachers' input for use in early secondary maths and science classes.

In Classic mode, the TI-34 MultiView can be used in the same classrooms as the TI-34 II Explorer PlusTM as the screen appears identical to the TI-34 II Explorer Plus in this mode.

A software emulator of the TI-34 MultiView scientific calculator is also available.

 Find out more about the TI-SmartView Emulator Software for the TI-30X/34 MultiView calculators
Display
MultiView Display
View multiple calculations on a 4-line display and scroll through entries with ease. See maths expressions and symbols, including stacked fractions, exactly as they appear in textbooks.

Up to four lines of Display
Enter multiple calculations to compare results and explore patterns, all on the same screen.

Fraction Exploration
The TI-34 MultiView scientific calculator comes with the same features that made the TI-34 II Explorer Plus so helpful at exploring fraction simplification, integer division and constant operators.

Data List Editor
Enter statistical data for 1- and 2-var analysis as well as for exploring patterns via list conversions to see different number formats like decimal, fraction and percent side-by-side.

Toggle Key
Quickly view fractions, decimals and terms including p in alternate forms, exploring more advanced topics.

Scrolling & Editing
Scroll through entries with ease. Learners can investigate patterns similar to using a graphics calculator.

Additional Features:

Previous Entry
User-Friendly Menus
Power, Roots, and Reciprocals
One and Two Variable Statistics
7 Memories
Dual Power (solar and battery)
  email to friend     print friendly
Purchase