TI-30 eco RS/TI-30XA


Features Summary
This 1-line scientific calculator is designed for the early secondary classroom. Each has the same functions but the TI-30 Eco RS is solar powered and has 100% recycled plastics, whilst the TI-30XA is battery powered.
10-digit, 2-exponent display.
Fraction calculation in the 4 basic maths operations.
Conversion of fractions to decimals and vice versa.
Trigonometric calculations (including inverse) in DEG, RAD or GRAD.
One dimensional statistics includes mean, sum of data, sum of squares and standard deviation.
Conversion of polar to rectangular coordinates, and conversion of degrees, minutes and seconds into decimals.
Combinations and permutations.
3 memories.
  email to friend     print friendly
Purchase