TI-Nspire ™ Computer Link Software


Features Summary
The TI-Nspire™ Computer Link Software enables .tns file sharing between the TI-Nspire handheld and TI-Nspire software.
Manage files on the handheld device using familiar file browsing functionality.
Capture a handheld device screen image and copy the image into other applications.
Stay current with the latest functionality by upgrading your Operating System from the computer via USB.
Save entire documents folder by backing up into one file.
Restore the handheld device’s documents folder from a previous back up.
System Requirements:
Windows 2000, Windows XP, Windows Vista, Mac OS X 10.4 or 10.5
Processor: 700MHz
Memory: 256MB Ram
Free space: 75MB
  email to friend     print friendly
DOWNLOAD