TI Connect-to-Class™ Teacher Software


Features Summary
Transfer documents quickly and simply
TI Connect-to-Class teacher software provides document transfer between the teacher's computer and learners' TI-Nspire handhelds. TI Connect-to-Class saves valuable time and enables learners to start exploring TI-Nspire documents immediately.

With TI Connect-to-Class, teachers can send and collect TI-Nspire documents, learners' work and data to and from TI-Nspire or TI-Nspire CAS handhelds at one time. Learners simply connect their handhelds to the teacher's computer through USB hubs provided with the software.

 See how TI Connect-to-Class works
With TI Connect-to-Class, teachers can:
Send and redistribute TI-Nspire documents to groups of learners simultaneously 
Collect and delete documents from learners' handhelds 
Let learners transfer their work to the teacher quickly and easily 
More effectively manage TI-Nspire documents for multiple class periods by easily resetting the previous class period's work 
Quickly transfer TI-Nspire operating system upgrades to multiple handhelds at the same time
TI Connect-to-Class teacher software kit includes:
Software CD 
User Guide and Getting Started Guide 
Classroom Activities 
One 4-port hub (further hubs are available to purchase) 
One USB extension cable
System Requirements
Computer Requirements
Windows Vista® (Home Premium, Ultimate, or Business) with SP 1 or Windows XP (Home or Professional) with Service Pack 2 or SP 3installed
900MHz Pentium-compatible CPU (1.2GHz recommended)
512MB RAM
Approximately 200MB available hard disk space
CD-ROM drive
Available USB port on the computer
Windows Internet Explorer® version 5.5 or higher
Windows Vista and Internet Explorer are trademarks of Microsoft Corporation in the United States and other countries.

Hardware Requirements

TI-Nspire or TI-Nspire CAS handhelds (with operating system version 1.3 or higher)
USB cables (Standard A to Mini B)
Supported USB hubs connected to a PC
  email to friend     print friendly
Purchase